NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for S87C751-1A28 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 3] of 3
    3 results were found in 0.089 seconds
    1 80C51 8-bit microcontroller family 2K/64 OTP/ROM, I<sup>2</sup> C, low pin count...5N24 S87C751–5N24 OTP –40 to +85, Plastic Dual In-line Package 3.5 to 16MHz SOT222-1 S83C751–1A28 S87C7511A28 OTP 0 to +70, Plastic Leaded Chip Carrier 3.5 to 12MHz SOT261-3 S83C751–2A28 S87C751–2A28 OTP –40 to +85...+ http://www.nxp.com/acrobat_download/datasheets/83C751_87C751.pdfContent type:Datasheet, File type:PDF
    2 80C51 8-bit microcontroller family 2K/64 OTP/ROM, I<sup>2</sup> C, low pin count...5N24 S87C751–5N24 OTP –40 to +85, Plastic Dual In-line Package 3.5 to 16MHz SOT222-1 S83C751–1A28 S87C7511A28 OTP 0 to +70, Plastic Leaded Chip Carrier 3.5 to 12MHz SOT261-3 S83C751–2A28 S87C751–2A28 OTP –40 to +85...+ http://www.nxp.com/acrobat_download/datasheets/83C751_87C751_2.pdfContent type:Datasheet, File type:PDF
    3 dn43.PDF...PULSE 934013360114 N S 3 31-3-01 30-6-01 RX1214B130YI Standard Discontinuation. Consult Marketing. S87C751-1A28 S87C751-1A28 51 FAMILY OTP/EPROM - 87C751 933996960112 T S 3 31-3-01 30-6-01 S87C751-4A28 Improved Elec. Specification...+ http://www.nxp.com/acrobat_download/other/eol/dn43exha.pdfContent type:Other, File type:PDF
      [1 - 3] of 3