NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SA1921BE can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 5] of 5
    5 results were found in 0.1 seconds
    1 Satellite and cellular dual-band RF front-endThe SA1921 is an integrated dual-band RF front-end that operates at both cellular (AMPS, DAMPS, and GSM) and satellite (1515–1600 MHz) frequencies, and is designed in a 13 GHz fT BiCMOS process—QUBiC1. The low-band is a combined low-noise amplifier (LNA) and mixer. The LNA has a 1.+ http://www.nxp.com/acrobat_download/datasheets/SA1921_3.pdfContent type:Datasheet, File type:PDF
    2 dn43.PDF...935260932551 T S 3 31-3-01 30-6-01 SA1921BE Standard Product Available. Consult...935260932528 T S 3 31-3-01 30-6-01 SA1921BE Standard Product Available. Consult...935260932518 T S 3 31-3-01 30-6-01 SA1921BE Standard Product Available. Consult...+ http://www.nxp.com/acrobat_download/other/eol/dn43exha.pdfContent type:Other, File type:PDF
    3 dn48a1.PDF...Albuquerque plant closure. Consult 1176 SA1921BE SA1921 BE RF/WIRELESS 935260933528...Albuquerque plant closure. Consult 1177 SA1921BE SA1921 BE RF/WIRELESS 935260933551...Albuquerque plant closure. Consult 1178 SA1921BE SA1921 BE RF/WIRELESS 935260933557...+ http://www.nxp.com/acrobat_download/other/eol/dn48a.pdfContent type:Other, File type:PDF
    4 Frontend...than LVC at 3.3 V Key benefits listing 7/7 9/14 IC solution (Products: 1 − 2 out of 2) Type Number SA1920BE SA1921BE Description dual−band.800/1900 MHz .LNA + IRM + IFamp. dual−band.800/1550 MHz .LNA + IRM +IFamp. IC solution...+ http://www.nxp.com/acrobat_download/mms/mbl847_plus.pdfContent type:Other, File type:PDF
    5 dn47.PDF...See Replacement. 125 CD8441DH CD8441 DH RF/WIRELESS (CONTINUED) 935260694118 T C 3 31-Mar-03 30-Jun-03 SA1921BE Standard Discontinuation. 126 CD8446R1ABM CD8446R1A BM CD8446R1A 935269383128 T M 3 31-Dec-02 30-Jun-03 CD8446r1bbm...+ http://www.nxp.com/acrobat_download/other/eol/dn47.pdfContent type:Other, File type:PDF
      [1 - 5] of 5