NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SA2420DH can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 2] of 2
    2 results were found in 0.058 seconds
    1 Low voltage RF transceiver - 2.45GHz...TEMPERATURE RANGE ORDER CODE DWG # 24-Pin Plastic Thin Shrink Small Outline Package (Surface-mount, TSSOP) -40 to +85°C SA2420DH SOT355-1 BLOCK DIAGRAM 4321 5 24 23 22 21 20 76 1098 19 18 17 16 15 LOGND LOP GNDVCC RF IN/ OUT...+ http://www.nxp.com/acrobat_download/datasheets/SA2420_2.pdfContent type:Datasheet, File type:PDF
    2 dn48a1.PDF...availability due to Albuquerque plant closure. Consult 1142 SA2420DH SA2420 DH RF/WIRELESS 935240860512 T M 2 06-30-03 12...availability due to Albuquerque plant closure. Consult 1143 SA2420DH SA2420 DH RF/WIRELESS 935240860518 T M 2 06-30-03 12...+ http://www.nxp.com/acrobat_download/other/eol/dn48a.pdfContent type:Other, File type:PDF
      [1 - 2] of 2