NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SA5090N can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 4] of 4
    4 results were found in 0.008 seconds
    1 NE/SA5090 Addressable relay driver...Package –40 °C to +85 °C SA5090D SOT162–1 16-Pin Plastic Dual In-Line Package (DIP) –40 °C to +85 °C SA5090N SOT38–4 TRUTH TABLE INPUTS OUTPUTS MODE CLR CE D A0 A1 A2 Q0 Q1 Q2 Q3 Q4 Q5 Q6 Q7 MODE L H X X X X H H H H...+ http://www.nxp.com/acrobat_download/datasheets/NE_SA5090_2.pdfContent type:Datasheet, File type:PDF
    2 SALT_April_May_2002.pdf...TDA8793HL/C1 5 wks LM319N Stock - 4 wks SA5090D-T 4 Wks TDA8798HL/C1 5 wks LM324AD 4-6 SA5090N 4 Wks TDA9901TS/C1 5 wks LM324AD-T Stock - 4 wks SA532D-T 4-6 TDA9921E/C1 5 wks LM324AN...+ http://www.nxp.com/acrobat_download/other/analog/SALT_April_May_2002.pdfContent type:Other, File type:Excel
    3 DN51.XLS...T S 1 20-feb-04 20-feb-04 not available No possibility of further Philips manufacture due to CAEN fire. 214 SA5090N SA5090 N LINEAR INDUSTRIAL 935030270602 T S 1 20-feb-04 20-feb-04 not available No possibility of further Philips...+ http://www.nxp.com/acrobat_download/other/eol/dn51_a.pdfContent type:Other, File type:PDF
    4 SALT_April_May_2002.xls...November 2001 PART # LEAD-TIME IN WEEKS PART # LEAD-TIME IN WEEKS PART # LEAD-TIME IN WEEKS LM324AD 4-6 SA5090N 4 Wks TDA9901TS/C1 5 wks LM324AD-T Stock - 4 wks SA532D-T 4-6 TDA9921E/C1 5 wks LM324AN 4-6 SA555D 4-6 TDA9952HL...+ http://www.nxp.com/acrobat_download/other/analog/SALT_April_May_2002_old.pdfContent type:Other, File type:PDF
      [1 - 4] of 4