NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SA5212AN can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 4] of 4
    4 results were found in 0.089 seconds
    1 Transimpedance amplifier (140MHz)...SO) Package -40°C to +85°C SA5212AD SOT96-1 8-Pin Plastic Dual In-Line Package (DIP) -40°C to +85°C SA5212AN SOT97-1 8-Pin Ceramic Dual In-Line Package (DIP) -40°C to +85°C SA5212AFE 0580A ABSOLUTE MAXIMUM RATINGS ...+ http://ics.nxp.com/products/sa/datasheet/sa5212a.pdfContent type:Datasheet, File type:PDF
    2 Transimpedance amplifier (140MHz)...SO) Package -40°C to +85°C SA5212AD SOT96-1 8-Pin Plastic Dual In-Line Package (DIP) -40°C to +85°C SA5212AN SOT97-1 8-Pin Ceramic Dual In-Line Package (DIP) -40°C to +85°C SA5212AFE 0580A ABSOLUTE MAXIMUM RATINGS ...+ http://www.nxp.com/acrobat_download/datasheets/SA5212A.pdfContent type:Datasheet, File type:PDF
    3 Transimpedance amplifier (140MHz)...SO) Package -40°C to +85°C SA5212AD SOT96-1 8-Pin Plastic Dual In-Line Package (DIP) -40°C to +85°C SA5212AN SOT97-1 8-Pin Ceramic Dual In-Line Package (DIP) -40°C to +85°C SA5212AFE 0580A ABSOLUTE MAXIMUM RATINGS ...+ http://www.nxp.com/acrobat_download/datasheets/SA5212A.pdfContent type:Datasheet, File type:PDF
    4 Interface [Products - All RF Amplifiers and IF Amp Functions - SA5212A]...140MHz wideband, extremely low noise, transimpedance preamplifier with differential outputs Datasheet (Oct 7, 1998) SA5212AN DIL-8 Withdrawn SOT97-1 SA5212AD SO-8 Withdrawn SOT96-1 Pb-Free MSL=1 Functions Literature...+ http://ics.nxp.com/products/rfamps/all/~SA5212A/Content type:Standard IC's, File type:HTML
      [1 - 4] of 4