NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SA556N can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 6] of 6
    6 results were found in 0.09 seconds
    1 NE/SA556, Dual timer...Line Package (DIP) 0 to +70°C NE556N SOT27-1 14-Pin Plastic Dual In-Line Package (DIP) –40°C to +85°C SA556N SOT27-1 ®Touch-Tone is a registered trademark of AT&T. Philips Semiconductors Product data NE/SA556Dual timer...+ http://www.nxp.com/acrobat_download/datasheets/NE_SA556.pdfContent type:Datasheet, File type:PDF
    2 NE/SA556, Dual timer...Line Package (DIP) 0 to +70°C NE556N SOT27-1 14-Pin Plastic Dual In-Line Package (DIP) –40°C to +85°C SA556N SOT27-1 ®Touch-Tone is a registered trademark of AT&T. Philips Semiconductors Product data NE/SA556Dual timer...+ http://www.nxp.com/acrobat_download/datasheets/NE_SA556_2.pdfContent type:Datasheet, File type:PDF
    3 SALT_April_May_2002.pdf...S1 H 5 wks LM324D-T Stock - 4 wks SA555N 4-6 TDA9962HL/C1 H 5 wks LM324N Stock - 4 wks SA556N 4-6 TDA9962HL/C1/S1 H 5 wks LM339AD 4-6 SA572D 4 wks TDA9964HL/C1 H 5 wks LM339AD...+ http://www.nxp.com/acrobat_download/other/analog/SALT_April_May_2002.pdfContent type:Other, File type:Excel
    4 DN51A ADDENDUM WITH EXHIBIT B-1.PDF...available. No possibility of further Philips manufacture due to CAEN fire. SA556N 933925160602 None Noted LINEAR INDUSTRIAL R13 None Noted Replacement ST: SA556N. No possibility of further Philips manufacture due to CAEN fire. ALP008M...+ http://www.nxp.com/acrobat_download/other/eol/dn51a_b1.pdfContent type:Other, File type:PDF
    5 DN51.XLS...1 20-feb-04 20-feb-04 ON Semi: MC1455BP1 No possibility of further Philips manufacture due to CAEN fire. 233 SA556N SA556 N LINEAR INDUSTRIAL 933925160602 T M 1 20-feb-04 20-feb-04 Planned transfer to 3rd party pending. CPCN Notice...+ http://www.nxp.com/acrobat_download/other/eol/dn51_a.pdfContent type:Other, File type:PDF
    6 SALT_April_May_2002.xls...SA555D-T 4-6 TDA9952HL/C1/S1 H 5 wks LM324D-T Stock - 4 wks SA555N 4-6 TDA9962HL/C1 H 5 wks LM324N Stock - 4 wks SA556N 4-6 TDA9962HL/C1/S1 H 5 wks LM339AD 4-6 SA572D 4 wks TDA9964HL/C1 H 5 wks LM339AD-T 4-6 SA572N 4 Wks TDA9965HL...+ http://www.nxp.com/acrobat_download/other/analog/SALT_April_May_2002_old.pdfContent type:Other, File type:PDF
      [1 - 6] of 6