NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SA5753DK can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 1] of 1
1 result was found in 0.006 seconds
1 Audio processor - filter and control section...INFORMATION DESCRIPTION TEMPERATURE RANGE ORDER CODE DWG # 20-Pin Plastic Shrink Small Outline Package (SSOP) -40 to +85°C SA5753DK SOT266-1 ABSOLUTE MAXIMUM RATINGS SYMBOL PARAMETER RATING UNIT VDD Power supply voltage range -0.3 to 6 V VIN Voltage...+ http://www.nxp.com/acrobat_download/datasheets/SA5753.pdfContent type:Datasheet, File type:PDF
[1 - 1] of 1