NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SE531FE can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 1] of 1
1 result was found in 0.002 seconds
1 High slew rate operational amplifier...Line Package (DIP) 0 to +70°C NE531N 0404B 8-Pin Ceramic Dual In-Line Package (CERDIP) -55°C to +125°C SE531FE 0580A 8-Pin Ceramic Dual In-Line Package (CERDIP) 0°C to +70°C NE531FE 0580A ABSOLUTE MAXIMUM RATINGS SYMBOL...+ http://www.nxp.com/documents/data_sheet/NE_SE531.pdfContent type:Datasheet, File type:PDF
[1 - 1] of 1