NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SE5532N can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 3] of 3
    3 results were found in 0.015 seconds
    1 NE/SA/SE5532/5532A Internally-compensated dual low noise operational amplifier...SO) –55 °C to +125 °C SE5532AD8 SOT96-1 16-Pin Plastic Dual In-Line Package (DIP) –55 °C to +125 °C SE5532N SOT38-4 Philips Semiconductors Product data NE/SA/SE5532/5532A Internally-compensated dual low noise operational...+ http://www.nxp.com/acrobat_download/datasheets/NE_SE5532_A_SA5532.pdfContent type:Datasheet, File type:PDF
    2 DN51.XLS...transfer to 3rd party pending. CPCN Notice to follow. No possibility of further Philips manufacture due to CAEN fire. 251 SE5532N SE5532 N LINEAR INDUSTRIAL 935144860112 T M 1 20-feb-04 20-feb-04 Planned transfer to 3rd party pending. CPCN Notice...+ http://www.nxp.com/acrobat_download/other/eol/dn51_a.pdfContent type:Other, File type:PDF
    3 NE/SA/SE5532/5532A Internally-compensated dual low noise operational amplifier...SO) –55 °C to +125 °C SE5532AD8 SOT96-1 16-Pin Plastic Dual In-Line Package (DIP) –55 °C to +125 °C SE5532N SOT38-4 Philips Semiconductors Product data NE/SA/SE5532/5532A Internally-compensated dual low noise operational...+ http://www.nxp.com/acrobat_download/datasheets/NE_SE5532_A_SA5532_3.pdfContent type:Datasheet, File type:PDF
      [1 - 3] of 3