NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for SE5562F can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 1] of 1
1 result was found in 0.006 seconds
1 Switched-mode power supply control circuit...Ceramic Dual In-Line Package (CERDIP) -55°C to +125°C SE5562F SOT146-1 Philips Semiconductors Product specification ...θJA 61°C/W 20-Pin glass/ceramic—NE5562F/ SE5562F: θJA 90°C/W 20-Pin SO: -55 to +85°C/W (board...+ http://www.nxp.com/acrobat_download/datasheets/NE_SE5562.pdfContent type:Datasheet, File type:PDF
[1 - 1] of 1