NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for UAA2068G can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 3] of 3
    3 results were found in 0.097 seconds
    1 Selection guide...24 at 3.6 V Tx: 42 at 3.6 V 32 BE 1.8 - 1.9 UAA2068G TX + synthe + integrated RFVCO for DECT 3 - 5.2 Rx: 35... TYPE FUNCTION UAA2067G low-voltage 2 GHz RF transceiver UAA2068G PLL/VCO/doubler/modulator UAA3540TS fully integrated...+ http://www.nxp.com/acrobat_download/selectionguides/IC17_SELGUIDE_1999.pdfContent type:Other, File type:PDF
    2 Exhibit A DN-41 June 1999...DESCRIPTION 12 NC NUMBER BUY DATE DLVY DATE PART CODES) 2023 UAA2068G/C1 LQFP32 DECT Zero if Transmit +PLL 935248240518 31-03...C1 S, 1, 2 Obsolete Version, Non-Manufacturable 2024 UAA2068G/C1 LQFP32 DECT Zero if Transmit +PLL 935248240557 31-03...+ http://www.nxp.com/acrobat_download/other/eol/dn41exha.pdfContent type:Other, File type:PDF
    3 FUNCTION.pdf...SA9502 Dual-band, CDMA/AMPS downconverter IC 1876 UAA2067G Image rejecting 1800MHz transceiver for DECT applications 2163 UAA2068G Transmit chain and synthesizer with integrated VCO for DECT 2179 UAA2073AM Image rejecting front-end for GSM applications...+ http://www.nxp.com/acrobat_download/various/FUNCTION.pdfContent type:Other, File type:PDF
      [1 - 3] of 3