NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for UAA2077AM can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 10] of 15
15 results were found in 0.025 seconds
1 Philips Semiconductors introduces unique RF front-end ICs for hand-portable telephones...these two components, the UAA2067G, UAA2077AM and UAA2077BM RF Front-End ICs reduce...improved reliability." Both the UAA2077AM for DECT and the UAA2077BM for DCS1800...rejection filter similar to those in the UAA2077AM/BM, but with an improved image rejection...+ http://www.nxp.com/country/germany/news/content/file_131.htmlContent type:Other, File type:HTML
2 Philips Semiconductors introduces unique RF front-end ICs for hand-portable telephones...these two components, the UAA2067G, UAA2077AM and UAA2077BM RF Front-End ICs reduce...improved reliability." Both the UAA2077AM for DECT and the UAA2077BM for DCS1800...rejection filter similar to those in the UAA2077AM/BM, but with an improved image rejection...+ http://www.nxp.com/news/content/file_131.htmlContent type:News, File type:HTML
3 Exhibit A DN-40 December 1998...portfolio to /c1, Part Pkg. DN 2693 UAA2077AM/C2 SSOP20 Image Rejecting Front-End...S, 6 no sales, Stamdard EOL 2694 UAA2077AM/C2 SSOP20 Image Rejecting Front-End...S, 6 no sales, Stamdard EOL 2695 UAA2077AM/C2 SSOP20 Image Rejecting Front-End...+ http://www.nxp.com/acrobat_download/other/eol/dn40exha.pdfContent type:Other, File type:PDF
4 AN1998 An FM/IF system for DECT and other high speed GFSK applications...system sensitivity could be better than -88dBm for the BER of 10-3. Based on our measurements, by applying the Philips UAA2077AM 2GHz image rejecting front-end to the SA639 FM/IF system the overall system sensitivity is -91dBm for the BER of 10...+ http://www.nxp.com/acrobat_download/applicationnotes/AN1998.pdfContent type:Application notes, File type:PDF
5 AN1998 An FM/IF system for DECT and other high speed GFSK applications...system sensitivity could be better than -88dBm for the BER of 10-3. Based on our measurements, by applying the Philips UAA2077AM 2GHz image rejecting front-end to the SA639 FM/IF system the overall system sensitivity is -91dBm for the BER of 10...+ http://ics.nxp.com/support/documents/interface/pdf/an1998.pdfContent type:Standard IC's, File type:PDF
6 Selection guide...synthe + integrated RFVCO for DECT 3 - 5.2 Rx: 35 at 3.6 V Tx: 55 at 3.6 V 32 BE output: 1.88 - 1.92 UAA2077AM LNA + IRM 3.15 - 5.3 27 at 4 V 20 DK 1.8 - 1.9 UAA2077BM LNA + IRM + Tx down-convert mixer 3.6 - 5.3 Rx...+ http://www.nxp.com/acrobat_download/selectionguides/IC17_SELGUIDE_1999.pdfContent type:Other, File type:PDF
7 FRONT.pdf...525 − 1.559 GHz UAA2067G LNA + IRM + Mod. + VCO 3 − 5.5 Rx : 24 Tx : 42 @ 3.6 V 32 BE 1.8 − 1.9 GHz UAA2077AM LNA + IRM 3.15 − 5.3 27 @ 4 V 20 DK 1.8 − 1.9 GHz UAA2077BM LNA + IRM + Tx down-convert mixer 3.6 − 5...+ http://www.nxp.com/acrobat_download/selectionguides/FRONT.pdfContent type:Other, File type:PDF
8 IC17_98_FUNCTIONAL_1.pdf...UAA2073AM Image rejecting front-end for GSM applications 1678 UAA2073M Image rejecting front-end for GSM applications 1691 UAA2077AM Image rejecting front-end for DECT applications 1702 UAA2077BM 2 GHz image rejecting front-end 1712 UAA2077CM 2 GHz image...+ http://www.nxp.com/acrobat_download/various/IC17_98_FUNCTIONAL_1.pdfContent type:Other, File type:PDF
9 ALPHA_INDEX.pdf...UAA2073AM Image rejecting front-end for GSM applications UAA2073M Image rejecting front-end for GSM applications UAA2077AM Image rejecting front-end for DECT applications UAA2077BM 2 GHz image rejecting front-end UAA2077CM 2 GHz image...+ http://www.nxp.com/acrobat_download/various/ALPHA_INDEX.pdfContent type:Other, File type:PDF
10 FUNCTION.pdf...UAA2073AM Image rejecting front-end for GSM applications 2192 UAA2073M Image rejecting front-end for GSM applications 2205 UAA2077AM Image rejecting front-end for DECT applications 2216 UAA2077BM 2 GHz image rejecting front-end 2226 UAA2077CM 2 GHz image...+ http://www.nxp.com/acrobat_download/various/FUNCTION.pdfContent type:Other, File type:PDF
[1 - 10] of 15