NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for UAA2080U can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 3] of 3
    3 results were found in 0.111 seconds
    1 Advanced pager receiver...leads; body width 7.5 mm SOT136-1 UAA2080U 28 pads naked die; see Fig.9 1996...4 2.2 kΩ C 19 1 nF UAA2080T UAA2080U MIXER I MIXER Q R7 100 Ω V i...4 1.2 kΩ C 19 1 nF UAA2080T UAA2080U MIXER I MIXER Q V i(RF) Fig...+ http://www.nxp.com/acrobat_download/datasheets/UAA2080_5.pdfContent type:Datasheet, File type:PDF
    2 Exhibit A DN-40 December 1998...EOL 2702 UAA2080T/V1 SOT136 Digital Paging Receiver 935006790115 30-09-99 31-12-99 None Noted 6TG407213 2703 UAA2080U None Digital Paging Receiver 935175220026 30-09-99 31-12-99 None Noted S 6TG407213 2704 UAA2083H/V1 SOT358 Digital...+ http://www.nxp.com/acrobat_download/other/eol/dn40exha.pdfContent type:Other, File type:PDF
    3 Exhibit A DN-41 June 1999...C1 SSOP20 Front End DCS 2GHZ 935187250118 31-03-00 31-12-00 UAA2077CM/C1 S, 6 No sales, Standard EOL 2027 UAA2080U/10 None Noted Pager Receiver Ic 935056520005 31-03-00 30-06-00 None Noted S, 6 6TG407221 2028 UAA2085H/V2 SOT389...+ http://www.nxp.com/acrobat_download/other/eol/dn41exha.pdfContent type:Other, File type:PDF
      [1 - 3] of 3