NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for UAA2082U can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 1] of 1
1 result was found in 0.003 seconds
1 UAA2082 Advanced pager receiver...body 7 × 7 × 1.4 mm SOT358-1 UAA2082U 28 pads naked die; see Fig.7 2000...222324 R 4 2.2 kΩ C 19 1 nF UAA2082U MIXER I MIXER Q R6 22 kΩ R7 100...222324 R 4 1.2 kΩ C 19 1 nF UAA2082U MIXER I MIXER Q R6 22 kΩ C20...+ http://www.nxp.com/documents/data_sheet/UAA2082_4.pdfContent type:Datasheet, File type:PDF
[1 - 1] of 1