NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for XNE5560CU can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

[1 - 1] of 1
1 result was found in 0.093 seconds
1 Switched-mode power supply control circuit4V V Max. emitter voltage (Pin 14) +5 V TA Operating ambient temperature range SE5560 -55 to +125 °C NE5560 0 to 70 °C TSTG Storage temperature range -65 to +150 °C NOTES: 1. Does not include current for timing resistors or capacitors.+ http://www.nxp.com/acrobat_download/datasheets/NE_SE5560.pdfContent type:Datasheet, File type:PDF
[1 - 1] of 1