NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for fb2040bb can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 2] of 2
    2 results were found in 0.021 seconds
    1 8-bit Futurebus+ transceiver...PACKAGES COMMERCIAL RANGE VCC = 5V±10%; Tamb = 0°C to +70°C DRAWING NUMBER 52-pin Plastic Quad Flat Pack (QFP) FB2040BB SOT379-1 ABSOLUTE MAXIMUM RATINGS Operation beyond the limits set forth in this table may impair the useful life of...+ http://www.nxp.com/acrobat_download/datasheets/FB2040A_1.pdfContent type:Datasheet, File type:PDF
    2 dn43.PDF...Discontinuation Source Availability Last Time Last Time Replacement part Comments Type Number Part Number Type Code Code Code Buy Ship FB2040BB FUTURE BUS + 935082770528 T M 2 31-12-00 30-6-01 None- noted Part was discontinued on DN40 but only pack method 518...+ http://www.nxp.com/acrobat_download/other/eol/dn43exha.pdfContent type:Other, File type:PDF
      [1 - 2] of 2