NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for fbl2031bb can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 4] of 4
    4 results were found in 0.182 seconds
    1 9-bit BTL 3.3V latched/registered/pass-thru Futurebus+ transceiver...INFORMATION PACKAGE VCC = 3.3V±10%; Tamb = –40°C to +85°C DWG No. 52-pin Plastic Quad Flat Pack (PQFP) FBL2031BB SOT379-1 Philips Semiconductors Product specification FBL2031 9-bit BTL 3.3V latched/registered/pass-thru Futurebus...+ http://www.nxp.com/acrobat_download/datasheets/FBL2031_2.pdfContent type:Datasheet, File type:PDF
    2 Logic [Products - All Transceivers and Transceiver Functions - FBL2031]...FBL2031 Discontinued 9-Bit TTL-to-BTL Latched Registered Universal Transceiver Datasheet (Apr 18, 2000) FBL2031BB QFP-52 Discontinued SOT379-1 Family Functions Support Docs Datasheet PDF Show More Information FBL22031...+ http://ics.nxp.com/products/transceivers/all/~FBL2031/Content type:Standard IC's, File type:HTML
    3 Document:...INFORMATION PACKAGE VCC = 3.3V±10%; Tamb = –40°C to +85°C DWG No. 52-pin Plastic Quad Flat Pack (PQFP) FBL2031BB SOT379-1 Philips Semiconductors Product specification FBL2031 9-bit BTL 3.3V latched/registered/pass-thru Futurebus...+ http://ics.nxp.com/products/fb/datasheet/fbl2031.pdfContent type:Datasheet, File type:PDF
    4 dn48a1.PDF...availability due to Albuquerque plant closure. Consult 1154 FBL2031BB FBL2031 BB LVT16 935260152518 T S 2 06-30-03 12-31...availability due to Albuquerque plant closure. Consult 1155 FBL2031BB FBL2031 BB LVT16 935260152557 T S 2 06-30-03 12-31...+ http://www.nxp.com/acrobat_download/other/eol/dn48a.pdfContent type:Other, File type:PDF
      [1 - 4] of 4