NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for fbl22031bb can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 4] of 4
    4 results were found in 0.412 seconds
    1 9-bit BTL 3.3V latched/registered/pass-thru Futurebus+ transceiver with 30 Ohm termination...INFORMATION PACKAGE VCC = 3.3V±10%; Tamb = –40°C to +85°C DWG No. 52-pin Plastic Quad Flat Pack (PQFP) FBL22031BB SOT379-1 Philips Semiconductors Product specification FBL22031 9-bit BTL 3.3V latched/registered/pass-thru Futurebus...+ http://www.nxp.com/acrobat_download/datasheets/FBL22031_2.pdfContent type:Datasheet, File type:PDF
    2 Document:...INFORMATION PACKAGE VCC = 3.3V±10%; Tamb = –40°C to +85°C DWG No. 52-pin Plastic Quad Flat Pack (PQFP) FBL22031BB SOT379-1 Philips Semiconductors Product specification FBL22031 9-bit BTL 3.3V latched/registered/pass-thru Futurebus...+ http://ics.nxp.com/products/fb/datasheet/fbl22031.pdfContent type:Datasheet, File type:PDF
    3 Logic [Products - All Transceivers and Transceiver Functions - FBL22031]...TTL-to-BTL Latched Registered Universal Transceiver with 30 Ohm Termination Resistors Datasheet (Apr 18, 2000) FBL22031BB QFP-52 Discontinued SOT379-1 Family Functions Support Docs Datasheet PDF Show More Information FBL2033...+ http://ics.nxp.com/products/transceivers/all/~FBL22031/Content type:Standard IC's, File type:HTML
    4 dn48a1.PDF...availability due to Albuquerque plant closure. Consult 1158 FBL22031BB FBL22031 BB LVT16 935260154518 T S 2 06-30-03 12-31...availability due to Albuquerque plant closure. Consult 1159 FBL22031BB FBL22031 BB LVT16 935260154557 T S 2 06-30-03 12-31...+ http://www.nxp.com/acrobat_download/other/eol/dn48a.pdfContent type:Other, File type:PDF
      [1 - 4] of 4