NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for fbl22040bb can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 4] of 4
    4 results were found in 0.051 seconds
    1 3.3V BTL8-bit TTL to BTL transceiver... COMMERCIAL RANGE VCC = 3V±10%; Tamb = –40°C to +85°C DRAWING NUMBER 52-pin Plastic Quad Flat Pack (QFP) FBL22040BB SOT379-1 ABSOLUTE MAXIMUM RATINGS Operation beyond the limits set forth in this table may impair the useful life of...+ http://www.nxp.com/acrobat_download/datasheets/FBL22040_1.pdfContent type:Datasheet, File type:PDF
    2 Logic [Products - All Transceivers and Transceiver Functions - FBL22040]...FBL22040 Discontinued TTL-to-BTL Transceiver with 30 Ohm Termination Resistors Datasheet (Dec 7, 1998) FBL22040BB QFP-52 Discontinued SOT379-1 Family Functions Support Docs Datasheet PDF Show More Information FBL2041...+ http://ics.nxp.com/products/transceivers/all/~FBL22040/Content type:Standard IC's, File type:HTML
    3 Document:... COMMERCIAL RANGE VCC = 3V±10%; Tamb = –40°C to +85°C DRAWING NUMBER 52-pin Plastic Quad Flat Pack (QFP) FBL22040BB SOT379-1 ABSOLUTE MAXIMUM RATINGS Operation beyond the limits set forth in this table may impair the useful life of...+ http://ics.nxp.com/products/fb/datasheet/fbl22040.pdfContent type:Datasheet, File type:PDF
    4 dn48a1.PDF...availability due to Albuquerque plant closure. Consult 1193 FBL22040BB FBL22040 BB LVT16 935261479518 T S 2 06-30-03 12-31...availability due to Albuquerque plant closure. Consult 1194 FBL22040BB FBL22040 BB LVT16 935261479557 T S 2 06-30-03 12-31...+ http://www.nxp.com/acrobat_download/other/eol/dn48a.pdfContent type:Other, File type:PDF
      [1 - 4] of 4