NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for mb2823bb can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 6] of 6
    6 results were found in 0.082 seconds
    1 Logic [Products - MB Flip-Flops and Flip-Flop Functions - MB2823]...Discontinued 5V 18-bit D-type flip-flop with reset; positive-edge trigger (3-state) Datasheet (Aug 24, 1993) MB2823BB QFP-52 Discontinued SOT379-2 Family Functions Literature Support Docs More Information Links MB Family...+ http://ics.nxp.com/products/mb/flip.flops/~MB2823/Content type:Standard IC's, File type:HTML
    2 Logic [Products - All MB Products - MB2823]...Discontinued 5V 18-bit D-type flip-flop with reset; positive-edge trigger (3-state) Datasheet (Aug 24, 1993) MB2823BB QFP-52 Discontinued SOT379-2 Family Functions Literature Support Docs Datasheet PDF Show More Information...+ http://ics.nxp.com/products/mb/all/~MB2823/Content type:Standard IC's, File type:HTML
    3 Logic [Products - All Flip-Flops and Flip-Flop Functions - MB2823]...Discontinued 5V 18-bit D-type flip-flop with reset; positive-edge trigger (3-state) Datasheet (Aug 24, 1993) MB2823BB QFP-52 Discontinued SOT379-2 Family Functions Literature Support Docs 32-Bit Flip-Flops Datasheet...+ http://ics.nxp.com/products/flipflops/all/~MB2823/Content type:Standard IC's, File type:HTML
    4 Logic [Products - 2823 D-Type Flip-Flop; Positive-Edge Trigger (3-State) - MB2823]...Discontinued 5V 18-bit D-type flip-flop with reset; positive-edge trigger (3-state) Datasheet (Aug 24, 1993) MB2823BB QFP-52 Discontinued SOT379-2 Family Functions Literature Support Docs More Information Links Flip...+ http://ics.nxp.com/products/flipflops/2823/~MB2823/Content type:Standard IC's, File type:HTML
    5 mb2823.pdf...INFORMATION PACKAGES TEMPERATURE RANGE ORDER CODE DRAWING NUMBER 52-Pin Plastic Quad Flat Pack –40°C to +85°C MB2823BB 1418B PIN CONFIGURATION LOGIC SYMBOL È È È Vcc 1Q2 1Q1 1Q0 1OE 1MR 1CP 1CE 1D0 GND 1D1 1D2 Vcc Vcc 2Q6 2Q7 GND...+ http://ics.nxp.com/products/mb/datasheet/mb2823.pdfContent type:Datasheet, File type:PDF
    6 DN54.xls...MB2821 BB MB/ABT16 935085560557 T S 2 30-Sep-05 31-Dec-05 None 813 MB2823BB MB2823 BB MB/ABT16 935085570518 T S 2 30-Sep-05 31-Dec-05 None 814 MB2823BB MB2823 BB MB/ABT16 935085570557 T S 2 30-Sep-05 31-Dec-05 None 815...+ http://www.nxp.com/acrobat_download/other/eol/dn54_a.pdfContent type:Other, File type:PDF
      [1 - 6] of 6