Select site:
English
Discontinued and withdrawn products and packages for 74AHC1GU04_5
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
74AHC1GU04GW   9352 630 16115
 
Standard Marking Reel Pack, SMD, 7" SOT353-1
(TSSOP5)
Withdrawn , No details available. Chemical content


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on 74AHC1GU04_5 74AHC1GU04_5