| Type number | North American type number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| 74LVC4245ABQ | 74LVC4245ABQ-G |
9352 856 19115
|
Standard Marking | Reel Pack, SMD, 7" |
SOT815-1
(DHVQFN24) |
Withdrawn , No details available. | + Chemical content |
| 74LVC4245BQ |
9352 855 67115
|
Standard Marking | Reel Pack, SMD, 7" |
SOT815
|
Withdrawn , No details available. | ||
9352 855 67118
|
Standard Marking | Reel Pack, SMD, 13" |
SOT815
|
Withdrawn , No details available. |
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
74LVC4245A_6