Select site:
English
Discontinued and withdrawn products and packages for 80C552_83C552_4
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
P80C552IFA/08   9352 371 00518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT188-2
(PLCC68)
Withdrawn , No details available. Chemical content
P80C552IFB/08   9352 371 40557
Standard Marking Tray Dry Pack, Bakeable, Multiple SOT318-2
(QFP80)
Withdrawn , No details available.  


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on 80C552_83C552_4 80C552_83C552_4