Select site:
English
Discontinued and withdrawn products and packages for 80C652_83C652_2
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
P80C652EBB/04   9352 632 36557
 
Standard Marking Tray Dry Pack, Bakeable, Multiple SOT307-2
(QFP44)
Discontinued Chemical content
P80C652EBP/04   9352 632 42112
 
Standard Marking Tube SOT129-1
(DIP40)
Withdrawn  
P80C652FBP/04   9351 766 40112
Standard Marking Tube SOT129
Withdrawn  
P80C652FFP/04   9351 766 30112
Standard Marking Tube SOT129
Withdrawn  
P80C652IBA/04   9352 094 30518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT187-2
(PLCC44)
Discontinued  
P80C652IFA/04   9352 093 70518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT187-2
(PLCC44)
Withdrawn  

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on 80C652_83C652_2 80C652_83C652_2