| Type number | North American type number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| P80C51RA+4A |
9352 566 00512
|
Standard Marking | Tube Dry Pack |
SOT187-2
(PLCC44) |
Withdrawn | ||
| P87C51FA-4B |
9352 539 50557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT307-2
(QFP44) |
Withdrawn | ||
| P87C51FA-5A | P87C51FA-5A |
9352 539 70512
|
Standard Marking | Tube Dry Pack |
SOT187-2
(PLCC44) |
Discontinued | |
| P87C51FC-4A | P87C51FC-4A |
9352 523 20512
|
Standard Marking | Tube Dry Pack |
SOT187-2
(PLCC44) |
Withdrawn | |
| P87C51RA+4A | P87C51RA+4A |
9352 528 30512
|
Standard Marking | Tube Dry Pack |
SOT187-2
(PLCC44) |
Withdrawn | |
| P87C51RA+JB |
9352 528 20557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT307-2
(QFP44) |
Withdrawn | ||
| P87C51RB+4N | P87C51RB+4N |
9352 582 80112
|
Standard Marking | Tube |
SOT129-1
(DIP40) |
Withdrawn | |
| P87C51RC+4A | P87C51RC+4A |
9352 521 30512
|
Standard Marking | Tube Dry Pack |
SOT187-2
(PLCC44) |
Withdrawn | |
| P87C51RC+4N | P87C51RC+4N |
9352 534 30112
|
Standard Marking | Tube |
SOT129-1
(DIP40) |
Withdrawn | |
| P87C51RC+IB |
9352 521 00557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT307-2
(QFP44) |
Withdrawn | ||
| P87C54SFBB |
9352 586 90557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT307-2
(QFP44) |
Withdrawn | ||
| P87C54UBAA | P87C54UBAA |
9352 587 90512
|
Standard Marking | Tube Dry Pack |
SOT187-2
(PLCC44) |
Withdrawn |
Detailed discontinuation information.
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
8XC54_51FX_51RX_6