NXP Semiconductors logo
Select site:
English
Discontinued and withdrawn products and packages for LPC2131_32_34_36_38_4
Type number Orderable part number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
LPC2131FBD64 LPC2131FBD64,151 9352 784 93151
 
Standard Marking Tray Pack, Bakeable, Single SOT314-2
(LQFP64)
Withdrawn  
LPC2132FBD64 LPC2132FBD64,151 9352 777 94151
 
Standard Marking Tray Pack, Bakeable, Single SOT314-2
(LQFP64)
Withdrawn  
LPC2132FHN64 LPC2132FHN64,557 9352 798 83557
 
Standard Marking Tray Dry Pack, Bakeable, Multiple SOT804-2
(HVQFN64)
Withdrawn  
LPC2134FBD64 LPC2134FBD64,151 9352 785 32151
 
Standard Marking Tray Pack, Bakeable, Single SOT314-2
(LQFP64)
Withdrawn  
LPC2136FBD64 LPC2136FBD64,151 9352 785 33151
 
Standard Marking Tray Pack, Bakeable, Single SOT314-2
(LQFP64)
Discontinued Chemical content
LPC2136FBD64/01 - 9352 817 75118
 
Standard Marking Reel Pack, SMD, 13" SOT314-2
(LQFP64)
Withdrawn Chemical content
LPC2138FBD64 LPC2138FBD64,151 9352 777 95151
 
Standard Marking Tray Pack, Bakeable, Single SOT314-2
(LQFP64)
Withdrawn  
LPC2138FHN64 LPC2138FHN64,557 9352 798 21557
 
Standard Marking Tray Dry Pack, Bakeable, Multiple SOT804-2
(HVQFN64)
Withdrawn  

Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on LPC2131_32_34_36_38_4 LPC2131_32_34_36_38_4