| Type number | North American type number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| NE5234N | NE5234N |
9350 273 80602
|
Standard Marking | Tube (Signetics) |
SOT27-1
(DIP14) |
Withdrawn , No details available. | |
| SA5232N/01 | SA5232N/01 |
9352 752 54112
|
Standard Marking | Tube |
SOT97-1
(DIP8) |
Discontinued , No details available. | + Chemical content |
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
NE5234_SA5234_3