NXP Semiconductors logo
Select site:
English
Discontinued and withdrawn products and packages for NE_SE5532_A_SA5532_3
Type number Orderable part number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
NE5532AN - 9335 351 90602
 
Standard Marking Tube (Signetics) SOT97-1
(DIP8)
Withdrawn  
NE5532D8 NE5532D8,118 9352 202 00118
Standard Marking Reel Pack, SMD, 13" SOT96
Withdrawn  

Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on NE_SE5532_A_SA5532_3 NE_SE5532_A_SA5532_3