Select site:
English
Discontinued and withdrawn products and packages for P89LPC915_916_917-04
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
P89LPC915FDH   9352 762 05118
 
Standard Marking Reel Pack, SMD, 13" SOT402-1
(TSSOP14)
Withdrawn , No details available. Chemical content
P89LPC916FDH P89LPC916FDH-S 9352 762 06129
 
    SOT403-1
(TSSOP16)
Discontinued , No details available. Chemical content


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on P89LPC915_916_917-04 P89LPC915_916_917-04