NXP Semiconductors logo
Select site:
English
Discontinued and withdrawn products and packages for P89LV51RB2_RC2_RD2-04
Type number Orderable part number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
P89LV51RB2BBC P89LV51RB2BBC,557 9352 777 22557
 
Standard Marking Tray Dry Pack, Bakeable, Multiple SOT376-1
(TQFP44)
Discontinued Chemical content
P89LV51RC2BN P89LV51RC2BN,112 9352 777 29112
 
Standard Marking Tube SOT129-1
(DIP40)
Discontinued Chemical content
P89LV51RC2FA P89LV51RC2FA,512 9352 777 26512
 
Standard Marking Tube Dry Pack SOT187-2
(PLCC44)
Discontinued Chemical content
P89LV51RD2BA P89LV51RD2BA,512 9352 741 75512
 
Standard Marking Tube Dry Pack SOT187-2
(PLCC44)
Discontinued  
P89LV51RD2BN P89LV51RD2BN,112 9352 741 63112
 
Standard Marking Tube SOT129-1
(DIP40)
Discontinued Chemical content

Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on P89LV51RB2_RC2_RD2-04 P89LV51RB2_RC2_RD2-04