| Type number | Orderable part number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| PCA82C251/N3 | PCA82C251/N3,112 |
9352 162 30112
|
Standard Marking | Tube |
SOT97-1
(DIP8) |
Discontinued | + Chemical content |
| PCA82C251T/N3 | PCA82C251T/N3,112 |
9351 960 20112
|
Standard Marking | Tube |
SOT96
|
Discontinued | + Chemical content |
| PCA82C251T/N3,118 |
9351 960 20118
|
Standard Marking | Reel Pack, SMD, 13" |
SOT96
|
Discontinued | + Chemical content |
Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.
Detailed discontinuation information.
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
PCA82C251_3