| Type number | Orderable part number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| PNX1300EH | PNX1300EH,557 |
9352 709 76557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT553-1
(HBGA292) |
Withdrawn | |
| PNX1301EH | PNX1301EH,557 |
9352 709 79557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT553-1
(HBGA292) |
Withdrawn | |
| PNX1302EH | PNX1302EH,557 |
9352 709 82557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT553-1
(HBGA292) |
Withdrawn | |
| PNX1311EH | PNX1311EH,557 |
9352 709 85557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT553-1
(HBGA292) |
Withdrawn |
Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.
Detailed discontinuation information.
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
PIP_11