| Type number | North American type number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| SA5775AD | SA5775AD |
9352 191 30512
|
Standard Marking | Tube Dry Pack |
SOT136-1
(SO28) |
Discontinued | |
| SA5775AD-T |
9352 191 30518
|
Standard Marking | Reel Dry Pack, SMD, 13" |
SOT136-1
(SO28) |
Discontinued | ||
| SA5775AN | SA5775AN |
9352 191 20112
|
Standard Marking | Tube |
SOT38-4
(DIP16) |
Discontinued | + Chemical content |
Detailed discontinuation information.
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
SA5775A_3