Select site:
English
Discontinued and withdrawn products and packages for SAA7114_3
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
SAA7114E/V2 SAA7114EEB-T 9352 698 88518
Standard Marking Reel Dry Pack, SMD, 13" SOT700-1
(LBGA156)
Withdrawn , No details available.  


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on SAA7114_3 SAA7114_3