Select site:
English
Discontinued and withdrawn products and packages for TDA8002C_3
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
TDA8002CT/B/C1 TDA8002C/BD 9352 616 51112
 
Standard Marking Tube SOT136-1
(SO28)
Discontinued , No details available. Chemical content
  TDA8002C/BD-T 9352 616 51118
 
Standard Marking Reel Pack, SMD, 13" SOT136-1
(SO28)
Withdrawn , No details available. Chemical content
  TDA8002C/BD-T 9352 616 51518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT136-1
(SO28)
Withdrawn , No details available. Chemical content
  TDA8002C/BD 9352 616 51512
 
Standard Marking Tube Dry Pack SOT136-1
(SO28)
Withdrawn , No details available. Chemical content


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on TDA8002C_3 TDA8002C_3