| Type number | Orderable part number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| TDA9820T/V1 | TDA9820T/V1,512 |
9350 399 00512
|
Standard Marking | Tube Dry Pack |
SOT162-1
(SO16) |
Withdrawn | |
| TDA9820T/V1,518 |
9350 399 00518
|
Standard Marking | Reel Dry Pack, SMD, 13" |
SOT162-1
(SO16) |
Withdrawn |
Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.
Detailed discontinuation information.
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
TDA9820_2