NXP Semiconductors logo
Select site:
English
Discontinued and withdrawn products and packages for TDA9850_1
Type number Orderable part number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
TDA9850/V1 TDA9850/V1,112 9352 015 60112
 
Standard Marking Tube SOT232-1
(SDIP32)
Discontinued Chemical content
TDA9850T/V1 TDA9850T/V1,518 9352 015 70518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT287-1
(SO32)
Discontinued Chemical content

Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on TDA9850_1 TDA9850_1