| Type number | North American type number | Ordering code (12NC) | Marking |
Packing |
Package | Product status | Chemical Content |
| TEA5767HN/V2 |
9352 730 18118
|
Standard Marking | Reel Pack, SMD, 13" |
SOT618-1
(HVQFN40) |
Discontinued , No details available. | + Chemical content | |
9352 730 18157
|
Standard Marking | Tray Pack, Bakeable, Multiple |
SOT618-1
(HVQFN40) |
Withdrawn , No details available. | + Chemical content | ||
9352 730 18518
|
Standard Marking | Reel Dry Pack, SMD, 13" |
SOT618-1
(HVQFN40) |
Withdrawn , No details available. | + Chemical content | ||
9352 730 18557
|
Standard Marking | Tray Dry Pack, Bakeable, Multiple |
SOT618-1
(HVQFN40) |
Withdrawn , No details available. | + Chemical content |
Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.
Click to return to:
TEA5767HN_5