NXP Semiconductors logo
Select site:
English
Discontinued and withdrawn products and packages for TJA1053_2
Type number Orderable part number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
TJA1053T/N1 TJA1053T/N1,512 9352 397 70512
 
Standard Marking Tube Dry Pack SOT108
Withdrawn Chemical content
  TJA1053T/N1,518 9352 397 70518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT108
Discontinued Chemical content
TJA1053U/N1 TJA1053U/N1,005 9352 607 79005
 
No Marking Chips on Wafer, Pre-Sawn, On FFC Uncased die
Discontinued Chemical content
  TJA1053U/N1,027 9352 607 79027
 
No Marking Circuit Element Packed On Reel 7" Uncased die
Discontinued Chemical content

Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on TJA1053_2 TJA1053_2