Select site:
English
Discontinued and withdrawn products and packages for TZA1026_1
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
TZA1026T/V2 TZA1026T/V2-T 9352 622 37118
 
Standard Marking Reel Pack, SMD, 13" SOT108-1
(SO14)
Discontinued , No details available. Chemical content


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on TZA1026_1 TZA1026_1