Select site:
English
Discontinued and withdrawn products and packages for UBA2070_2
Type number North American type number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
UBA2070P/N1 UBA2070PN 9352 686 34112
 
Standard Marking Tube SOT38-1
(DIP16)
Withdrawn , No details available.  
UBA2070T/N1 UBA2070TD-T 9352 686 33118
 
Standard Marking Reel Pack, SMD, 13" SOT109-1
(SO16)
Withdrawn , No details available. Chemical content


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on UBA2070_2 UBA2070_2