NXP Semiconductors logo
Select site:
English
Discontinued and withdrawn products and packages for UDA1325_N_1
Type number Orderable part number Ordering code (12NC) Marking Packing
Package Product status Chemical Content
UDA1325H/N104 UDA1325H/N104,518 9352 640 46518
 
Standard Marking Reel Dry Pack, SMD, 13" SOT319-2
(QFP64)
Withdrawn  
  - 9352 640 46557
 
Standard Marking Tray Dry Pack, Bakeable, Multiple SOT319-2
(QFP64)
Withdrawn  

Please click on "Discontinued" in the table above, or on "Detailed discontinuation information" below, to get more detailed discontinuation information and to find replacement parts for these products.

Detailed discontinuation information.


Please note, devices listed in the "Products, packages, availability and ordering" table marked with "Withdrawn" are not in production anymore.
Devices marked with "Discontinued" will not be in production in the near future.
Contact your nearest sales or distributor office for the latest information on product status and availability.


Click to return to: Product info on UDA1325_N_1 UDA1325_N_1