NXP Semiconductors logo
Select site:
English
No matching Product Information Page available

No exact match for se5539n can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 2] of 2
    2 results were found in 0.004 seconds
    1 NE/SE5539 High frequency operational amplifier...Plastic Dual In-Line Package (DIP) –55 °C to +125 °C SE5539N SOT27-1 ABSOLUTE MAXIMUM RATINGS1 SYMBOL PARAMETER RATING...Operating temperature range Tamb NE5539D, NE5539N 0 to +70 °C SE5539N –55 to +125 °C Tstg Storage temperature range –65 to +150...+ http://www.nxp.com/documents/data_sheet/NE5539_SE5539_3.pdfContent type:Datasheet, File type:PDF
    2 DN51.XLS...transfer to 3rd party pending. CPCN Notice to follow. No possibility of further Philips manufacture due to CAEN fire. 254 SE5539N SE5539 N LINEAR INDUSTRIAL 933583190112 T S 1 20-feb-04 20-feb-04 not available No possibility of further Philips...+ http://www.nxp.com/acrobat_download/other/eol/dn51_a.pdfContent type:Other, File type:PDF
      [1 - 2] of 2