As a proactive and sustainable company, NXP has decided to publish chemical content information of its product
portfolio through direct Internet access.
With this information, we can provide data to our customers
to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has
set a standard in the semiconductor business with this detailed level of data, directly retrieved from its
general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China
RoHS.
Please see also our
Restricted Substances Declaration.
| Typenumber | Package | Package description | Total product weight |
|---|---|---|---|
| 74LVC823APW | SOT355-1 | TSSOP24 | 180.64 mg |




Follow us