NXP Semiconductors


Select site:

English

Chemical content

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, WEEE, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

TypenumberPackagePackage
description
J-STD-20D Moisture
Sensitivity Level
Total product
weight
BTA316-600CSOT78NA1374.05 mg

12NCEffectiveVersionPeak package temperature Lead-FreeMax time at peak temperature Lead-FreePeak package temperature LeadedMax time at peak temperature LeadedNumber of processing cyclesAssembly site
93406007412719-mar-0811-----Hong Kong, China
Cabuyao, Philippines
External manufacturing

Chemical ContentChina RoHS information
SubpartMaterial
group
SubstancesCAS numberMass(mg)Mass(%)
Mould CompoundPolymerEpoxy resin system00.1414.00
FillerMisc. silica compounds00.8484.00
Flame retardantAntimony (Sb)7440-36-000.0101.00
Bromine atom (Br)10097-32-200.0101.00
SubTotal01.00100.00
Solder WireLead alloyLead (Pb)7439-92-105.0988.00
Tin alloyTin (Sn)7440-31-500.5810.00
Silver alloySilver (Ag)7440-22-400.1202.00
SubTotal05.79100.00
Post-platingPure metalTin (Sn)7440-31-520.68100.00
SubTotal20.68100.00
DieDoped siliconSilicon (Si)7440-21-306.32100.00
SubTotal06.32100.00
WirePure metalAluminium (Al)7429-90-500.26100.00
SubTotal00.26100.00
WirePure metalAluminium (Al)7429-90-504.00100.00
SubTotal04.00100.00
Lead FrameCopper alloyCopper (Cu)7440-50-81334.6699.90
Phosphorous (P)7723-14-001.3400.10
SubTotal1336.00100.00
Total1374.05100.00


Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

Downloads to excel