NXP Semiconductors


Select site:

English

Chemical content

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, WEEE, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

TypenumberPackagePackage
description
J-STD-20D Moisture
Sensitivity Level
Total product
weight
 
P87C552SBAASOT188-244744.27 mg

12NCEffectiveVersionPeak package temperature Lead-FreeMax time at peak temperature Lead-FreePeak package temperature LeadedMax time at peak temperature LeadedNumber of processing cyclesAssembly site
93526311151230-mar-07524530 seconds22520 seconds3External manufacturing

Chemical ContentChina RoHS information
SubpartMaterial
group
SubstancesCAS numberMass(mg)Mass(%)
DieDoped siliconSilicon (Si)7440-21-317.28100.00
SubTotal17.28100.00
Pre-platingPure metalSilver (Ag)7440-22-407.10100.00
SubTotal07.10100.00
Post-platingPure metalTin (Sn)7440-31-539.00100.00
SubTotal39.00100.00
Mould CompoundPolymerEpoxy resin system663.1421.20
Flame retardantAntimony trioxide1309-64-468.8202.20
FillerMisc. silica compounds2346.0075.00
Flame retardantMisc. Bromine Compounds50.0501.60
SubTotal3128.01100.00
AdhesiveFillerSilver (Ag)7440-22-404.9481.00
PolymerResin system01.1619.00
SubTotal06.10100.00
WirePure metalGold (Au)7440-57-503.78100.00
SubTotal03.78100.00
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-81541.4699.90
Zirconium (Zr)7440-67-701.5400.10
SubTotal1543.00100.00
Total4744.27100.00

Note:
Miscellaneous Bromine Compounds are Brominated Flame Retardants which are not present in their free state in the finished product as they get incorporated into the epoxy polymer upon curing in the assembly process. Currently no CAS numbers have been allocated for these compounds.

Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

Downloads to excel