NXP Semiconductors


Select site:

English

Chemical content

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

TypenumberPackagePackage
description
Moisture Sensitivity Level
Pb-free soldering
Moisture Sensitivity Level
Pb soldering
Total product
weight
 
SA56004FD1176.60 mg

12NCEffectiveVersionPeak package temperature
Pb-free soldering
Max time at peak temperature
Pb-free soldering
Peak package temperature
Pb soldering
Max time at peak temperature
Pb soldering
Number of processing cyclesAssembly site
93527455111226-feb-07526030 seconds24020 seconds3Bangkok, Thailand
93527455111826-feb-07526030 seconds24020 seconds3Bangkok, Thailand

Chemical ContentChina RoHS information
SubpartMaterial
group
SubstancesCAS numberMass(mg)Mass(%) of
Subpart
Mass(%) of
Total product
DieDoped siliconSilicon (Si)7440-21-301.92100.0002.51
SubTotal01.92100.0002.51
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-833.7997.4744.11
Phosphorous (P)7723-14-000.0100.0300.01
Iron (Fe)7439-89-600.8302.4001.09
Zinc (Zn)7440-66-600.0300.1000.05
SubTotal34.66100.0045.26
AdhesivePolymerResin system00.0431.0000.05
FillerSilver (Ag)7440-22-400.0969.0000.12
SubTotal00.13100.0000.17
Pre-platingPure metal layerPalladium (Pd)7440-05-300.0202.0000.02
Nickel (Ni)7440-02-000.7697.0000.99
Gold (Au)7440-57-500.0101.0000.01
SubTotal00.79100.0001.02
Mould CompoundFlame retardantMisc. Bromine Compounds 1 27726-95-600.5801.5000.76
FillerMisc. Silica compounds 114808-60-728.0272.0036.58
PolymerEpoxy resin system08.9122.9011.63
Flame retardantAntimony trioxide (Sb2O3)1309-64-401.4003.6001.83
SubTotal38.91100.0050.80
WirePure metalGold (Au)7440-57-500.19100.0000.25
SubTotal00.19100.0000.25
Total76.60100.00100.00

Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
2 Miscellaneous Bromine Compounds are Brominated Flame Retardants which are not present in their free state in the finished product as they get incorporated into the epoxy polymer upon curing in the assembly process.

Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.

Downloads to excel