24-bit Dual-Core Symphony® DSP

DSP56725
  • 建议不要在新设计中使用该软件
  • 建议不要在新设计中使用本页介绍的产品。

产品详情

选择区域:

框图

2243_DSP56724_5_BD

 2243_DSP56724_5_BD

Features

  • Dual DSP56300 cores for high performance – 250 MHz per core for 500 MIPS performance at a consumer temperature range
  • 112K x 24-bit words RAM
  • Asynchronous Sample Rate Converter (ASRC) to allow multiple data rates in a system
  • Integrated S/PDIF transceiver to reduce system cost and complexity
  • Enhanced Serial Audio Interface (ESAI) – 4 modules to allow multiple sources
  • Dual Serial Host Interfaces (SHI) that support SPI or I²C protocols which provides high speed communication between multiple the DSP and other integrated circuits in the system
  • Dual triple timer modules for a flexible, programmable timer system
  • Dual Hardware Watchdog Timers (WDT) to allow for recovery from runaway code
  • 80LQFP package
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

部件编号包含: DSPB56725AF, DSPB56725CAF.

文档

快速参考 文档类别.

1-5 / 9 文件

展开

设计资源

选择区域:

硬件

1 硬件产品

软件

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?