POS解决方案

POINT-OF-SALE-RDR

滚动图片以放大

框图

选择框图:

PoS阅读器解决方案

Point of Sale (POS) Reader Solution

PoS软件

Point of Sale (POS) Reader Solution- Software Block Diagram

支持的器件

安全和身份验证

接触式读卡器

RFID

NFC读卡器

处理器和微控制器

K8x安全

KL系列Cortex-M0+

Features

Kinetis K81

  • Advanced physical tamper security
  • Advanced public-key hardware w/ support for RSA and ECC
  • XIP from external Q-SPI flashes with decryption on the fly

Contactless Reader

  • PN5180 contactless 13.56 MHz NFC front-end IC

Contact Reader

  • TDA8035 contact front-end IC

Display Options

  • Two-line character segment
  • 3.2” QVGA TFT

EMVCo

  • EMVCo Level 1 CT/CL stacks by NXP
  • EMVCo Level 2 CT/CL stacks by Cardtek
  • EMVCo and PCI PTS V4.1 certification

Other

  • Chip-and-PIN keypad based on Cirque® SecureSense technology

购买选项

TWR-ELEV-Image

点击展开

  • TWR-ELEV

  • Tower System, Peripheral Module, Elevator Risers.

  • CNY322.14
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
TWR-POS-K81-Image

点击展开

  • TWR-POS-K81

  • Point-Of-Sales (POS) Tower System Development Board based on Kinetis K81 MCUs.

    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
TWR-LCD-Image

点击展开

  • TWR-LCD

  • Tower System, Peripheral Module, Graphical LCD.

  • CNY1,230.72
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

4 文件

支持