面向工业物联网的时间敏感网络解决方案

LS1021A-TSN-RD

滚动图片以放大

产品详情

框图

时间敏感网络

LS1021A TSN Block Diagram

支持的器件

处理器和微控制器

Layerscape处理器

K2x / KS2x USB

接口

汽车以太网交换机

具有灵活数据传输速率的CAN

Features

LS1021A

  • The LS1021A processor is built on Layerscape architecture, the industry's first software-aware, core-agnostic networking architecture to offer unprecedented efficiency and scale.

K22

  • 100 MHz USB MCU family supports cost-sensitive applications requiring low power flexibility and processing efficiency.

SJA1105T

  • Offers a flexible solution for implementing modular and cost-optimized Electronic Control Units (ECUs) using Ethernet as the backbone for control applications.

TJA1052I

  • The TJA1052i is specifically targeted at Electric Vehicles (EV) and Hybrid Electric Vehicles (HEV), where galvanic isolation barriers are needed between the high- and low-voltage parts.

Functionality

  • Netconf/YANG model for Qbv protocol
  • 802.1AS endpoint mode for TSN switch
  • Industrial IoT support for LS1028A – BLE click board
  • LS1028 Baremetal ENETC support
  • LS1028 ENETC Xenomai RTNET support

Debugging

  • K22 mbed interface using micro USB or JTAG

购买选项

LS1021ATSN-PA-Image

点击展开

  • LS1021ATSN-PA

  • LS1021ATSN-PA.

  • CNY6,937.07
  • 数量为 1
    • 供货情况: 有货
    • 库存: 7
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

1-5 / 8 文件

展开

设计资源

选择区域:

设计文件

4 设计文件

软件

1-5 / 15 软件文件

展开

注意: 推荐在电脑端下载软件,体验更佳。